Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Bansbach easylift
Description
easyE-60 - Standard stroke lengths - Load capacity up to 10000 N
Bill of material
Bansbach+EEL60-50D24A300001M
HUB
Stroke length
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
G
Gearing
V
Voltage
B
Brackets
SIP
Steel IP
N
Noise reduction
H
Hall
CL
Cable length
m
CN
Cable & Connector
CNSMASSEXACT
Weight
2195.000 g
CNSORDERNO
Order number
EEL60-50D24A300001M
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices